Advanced manufacturing campus will accelerate industry transition from silicon to silicon carbide to meet EV and 5G market demand
We have models for four news reference designs, including a high frequency DC/DC converter and a new 6.6 kW Bi-Directional On-Board Charger with 30% greater power density than our previous design. We're also featuring DBT's 150 kW Fast Charger which utilizes both Wolfspeed reference designs and components.
This 2.2 kW Totem Pole demonstrates the capability of Wolfspeed C3MTM SiC MOSFETs in new low-inductance packaging to cut losses and simplify designs. Targeting 80 Plus Platinum and 80 Plus Titanium standard server power, the PFC delivers a 1% increase in system efficiency when compared to existing silicon interleaved PFC boost circuits, while also increasing power density by 15% and lowering overall system BOM cost.
The 6.6 kW Bi-Directional On-Board Charger (OBC) targets high-power-density, high-efficiency on-board charger applications. The system delivers 54W/in3 power density and exceeding 96.5% in peak efficiency with 67kHz switching frequency for CCM totem pole PFC and 150kHz-300kHz for a CLLC resonant converter.
The 6.6 kW Full-Bridge LLC DC/DC converter targets high-frequency, high-efficiency and high-power-density applications such as on-board chargers and bus converters. Benefits of high-frequency operation include smaller magnetics and EMI filters, and higher power density.
This 300 kW Three-Phase Inverter is designed to demonstrate how Wolfspeed’s C3M SiC MOSFETs in new low-inductance power module packaging can cut losses and simplify designs. The inverter has >2X the power density of comparable Si based designs and >98% efficiency. The design features XAB450M12XM3, 1200 V, 450 A half-bridge power module in Wolfspeed’s next generation package and optimized gate drivers with built-in protections.
Wolfspeed SiC MOSFETs and Schottky diodes are used in this fast charger featuring two Wolfspeed system designs that deliver up to 95% efficiency: PFC Stage – Vienna Rectifier and DC/DC Stage – Full Bridge LLC.
Stand: 6-329
Demo Names: 20 kW Two-level AFE and 20 kW DC/DC for Off-Board Charger; 6.6 kW Bi-Directional On-Board Charger
Stand: 9-305
Demo Names: 300 kW Three Phase Inverter
Stand: 7-447
Demo Names: 62mm and XM3 High Performance CoHi ld Plate
More Info: Weiland Microcool’s 3000XP series cold plate utilizes their Micro Deformation Technology (MDTTM¬) to enable high performance cooling of Wolfspeed’s optimized 62mm CAS325M12HM2 power module as well as Wolfspeed’s standard 62mm module family. Weiland Microcool will also showcase a high density, double sided cold plate designed for Wolfspeed’s new XM3 power module family.
Stand: 6-442
Demo Names: CGD12HBXMP
More Info: Wolfspeed and Analog Devices have worked together to develop a gate driver reference design for Woflspeed’s XM3 power module. Utilizing Analog’s ADuM4135 highly integrated gate drive IC, Wolfspeed has enabled a compact, optimized solution to enable fast, robust switching performance and safety features for the XM3 power module family.
Any presentations listed in bright purple are on the exhibition floor and can be viewed without a pass or registration. All presentations in dark purple require conference registration.
11:00–11:20
Optimizing SiC Bare Die and Modules for High Power Applications
Presentation Type: Exhibitor Forum
Location: Hall 7, Forum Stand
Speakers: Edgar Ayerbe, Wolfspeed, A Cree Company, USA
15:15–17:15
A Bi-Directional AC/DC Converter for Electric Vehicle Charging Application Using Bi-Directional,
Fixed Frequency CLLC Converter Based on SiC Device
Presentation Type: Poster Session
Track: Automotive and Electromobility
Speakers: Jianwen Shao, Guy Moxey, Wolfspeed, A Cree Company, USA; Binod Agrawal, Wolfspeed, A Cree Company, IND
10:00–11:00
A 6.6kW High Power Density Bi-directional On-Board Charger Based on SiC MOSFETs
Presentation Type: Oral Sessions
Location: Brüssel 1
Track: Automotive Power Converters
Speakers: Frank Wei, Cree, CN
11:15–12:15
Electro-Thermal Co-Design of a 250 kW Silicon Carbide Traction Inverter for Heavy Equipment Applications
Presentation Type: Oral Sessions
Location: Brüssel 1
Track: Automotive Power Converters
Speakers: Yue Zhao, Alan Mantooth, Zhongjing Wang, University of Arkansas, USA; Muhammad Jahidul Hoque, Nenad Miljkovic, Nithin Vinod Upot, University of Illinois, USA; Brett Sparkman, John Fraley, Wolfspeed, A Cree Company, USA
13:30–14:30
3.3kW High-Frequency Full-Bridge LLC DC/DC Converter with SiC MOSFETS
Presentation Type: Oral Sessions
Location: Brüssel 1
Track: Automotive DC-DC Converters
Speakers: Yuequan Hu, Jianwen Shao, Wolfspeed/Cree, USA
13:30–15:30
SiC – Devices are Mature
Presentation Type: Forum Panel
Location: Hall 7, Stand 543
Track: Bodo’s Podium Panel Discussion on Wide Band Gap Devices
Speakers: Guy Moxey
15:15–17:15
High-Performance 300 kW 3-Phase SiC Inverter Based on Next Generation Modular SiC Power Modules
Presentation Type: Poster Sessions
Location: Foyer Ground Floor Entrance, NCC Mitte
Track: High Power Converters
Speakers: Jianwen Shao, Guy Moxey, Wolfspeed, A Cree Company, USA; Binod Agrawal, Wolfspeed, A Cree Company, IND
15:15–17:15
Reliability of SiC MOSFET with Danfoss Bond Buffer in Automotive Traction Power Modules
Presentation Type: Oral Sessions
Location: München 2
Track: Chip Bond Technologies
Speaker: Alexander Streibel, Martin Becker, Ole Mühlfeld, Danfoss Silicon Power; D; Jeffrey Casady, Brett Hull, Shadi Sabri,
Wolfspeed, A Cree Company USA; Daniel J. Lichtenwalner, Cree, USA
Part of Wolfspeed's new family of the most powerful bare die on the market, this bare die achieves a remarkable 13mΩ Rds(on) and is capable of 1200V blocking voltage across the entire operating temperature range.
Click to Learn MorePart of Wolfspeed's new family of the most powerful bare die on the market, this bare die achieves a remarkable 16mΩ Rds(on) and is capable of 1200V blocking voltage across the entire operating temperature range.
Coming soonThis addition to Wolfspeed 3rd generation of 1200V MOSFETs features low on-resistance combined with a low gate charge, making it ideally suited for three-phase, bridgeless PFC topologies as well as AC-AC converters and chargers.
Click to learn moreWolfspeed's new high density XM3 is the lightest, smallest by volume, smallest footprint half-bridge power module with full operating temperature range up to 175C.
Coming soonBased on Wolfspeed's 150mm SiC wafer technology, our new C6D offers the lowest forward voltage drop, reducing conduction losses and delivering high efficiency and system power density.
Learn More