We're featuring different live demonstrations each day of the show. Come by to see the results and speak with members of our Application Development team.
Broadband GaN MMIC Power Amplifier for 32V C-IED Applications
Using Wolfspeed's reliable GaN technology the CMPA2060035F provides a compact solution for C-IED applications spanning 2.0 — 6.0 GHz. With a fully matched 50 ohm multi stage MMIC housed in a compact 0.5in leaded package system complexity can be reduced while maintaining competitive performance.
Applications include C-IED and ISM.
Mid Ku-Band GaN MMIC PA for SatCom Applications
With 500 MHz video bandwidth the CMPA1D1E080F provides an industry leading and reliable solution for tube replacements for satellite communication. The three-stage design provides ample gain while maintain linearity across the band.
Applications include Satellite Communications (SatCom) and Radio links.
3.6-3.8 GHz High Efficiency Doherty GaN Transistor
Designed for use in Band 43 cellular systems, this component is the highest power and efficiency 3.5 GHz 40W solution on the market.
Applications include: Cellular Base Station Transmitter Amplifiers.
Broadband GaN MMIC Power Amplifier for 28V X-Band Radar Applications
With a three stage design the CMPA901A035F provides a high gain and output power solution at x-band using Wolfspeed's industry leading GaN technology. The high PAE at these frequencies combined with a ceramic package allows the flexibility for this device to operate CW for applications outside radar.
Applications include: X-Band Military Radar, Marine Radar, Weather Radar and Medical applications.
120W Multi-Stage Application Fixture for S-Band Radar
With a thermally capable package the new CGHV35120F allows the end user to operate the device at high case temperatures (85C) while still meeting output power and efficiency requirements for air and naval based S-band radar systems. In conjunction with the CMPA2735015S the overall gain from driver to output stage is well over 45dB and with the pre-driver operating at 50V overall system complexity and size can be reduced.
Applications include S-band Radar.
Troposcatter Tactical Radio Reference Design
The CGHV1F025S-AMP4 application fixture combines two surface mount unmatched devices to provide over 50W of power from 4.4 – 5.0 GHz. With measured EVM less than 3% under OQPSK signal the fixture is able to meet harsh linearity requirements for Troposcatter tactical radio applications.
Applications include Satellite Communications (SatCom) and Radio links.
Wolfspeed parts are featured in demos throughout IMS. Here is a complete listing of where you can find our components on display:
GTRA384802FC — 3.6 – 3.8 GHz High Efficiency GaN Doherty Transistor
Communications Infrastructure
High efficiency and high peak power ideal for 40W base station systems
GTRA374902FC — 3.6 – 3.7 GHz High Efficiency GaN Doherty Transistor
Communications Infrastructure
High efficiency and high peak power ideal for 40W base station systems
Learn MoreCGHV35120F — 50V, 120W, 3.1 – 3.5 GHz, GaN HEMT
Aerospace & Defense
Next level performance in the 100-W power class for S-Band radar RF devices
CMPA901A035 — 28V, 35W, 8.0 – 10.5GHz, GaN MMIC PA
Aerospace & Defense
Broadband GaN MMIC power amplifier for 28V X-band radar applications
CMPA1D1E080F — 40V, 80W, 13.25 – 14.5 GHz, GaN MMIC PA
Aerospace & Defense
The industry’s highest power RF devices for Ku Band Satcom, 80W CW for mid-band Ku
CG2H40120F — 28V, 120W, DC – 4 GHz, GaN HEMT
Aerospace & Defense
A new product for our unmatched discrete GaN HEMT product line at 120W
CMPA2060035F — 28V, 35W, 2 – 6 GHz, GaN MMIC PA
Aerospace & Defense
A new GaN HEMT MMIC amplifier delivering 35 watts of power from 2 to 6 GHz of bandwidth